Luxonis - Notice history

Website - Operational

100% - uptime
Dec 1815 · 100.0%Jan 1816 · 100.0%Feb · 100.0%
Dec 1815
Jan 1816
Feb 1816

Documentation - docs.luxonis.com - Operational

100% - uptime
Dec 1815 · 100.0%Jan 1816 · 100.0%Feb · 100.0%
Dec 1815
Jan 1816
Feb 1816

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Dec 1815 · 100.0%Jan 1816 · 100.0%Feb · 100.0%
Dec 1815
Jan 1816
Feb 1816

Models - Operational

100% - uptime
Dec 1815 · 100.0%Jan 1816 · 100.0%Feb · 100.0%
Dec 1815
Jan 1816
Feb 1816
Operational

API - Operational

100% - uptime
Dec 1815 · 100.0%Jan 1816 · 100.0%Feb · 100.0%
Dec 1815
Jan 1816
Feb 1816

Device Data Receiver - Operational

100% - uptime
Dec 1815 · 100.0%Jan 1816 · 100.0%Feb · 100.0%
Dec 1815
Jan 1816
Feb 1816

Remote Connection - Operational

100% - uptime
Dec 1815 · 100.0%Jan 1816 · 100.0%Feb · 100.0%
Dec 1815
Jan 1816
Feb 1816

Over The Air Updates - Operational

100% - uptime
Dec 1815 · 100.0%Jan 1816 · 100.0%Feb · 100.0%
Dec 1815
Jan 1816
Feb 1816

OAK - Setup - Operational

100% - uptime
Dec 1815 · 100.0%Jan 1816 · 100.0%Feb · 100.0%
Dec 1815
Jan 1816
Feb 1816

Notice history

Feb 1816

No notices reported this month

Jan 1816

No notices reported this month

Dec 1815

No notices reported this month

Dec 1815 to Feb 1816

Next