Luxonis - Notice history

Website - Operational

100% - uptime
Dec 1818 · 100.0%Jan 1819 · 100.0%Feb · 100.0%
Dec 1818
Jan 1819
Feb 1819

Documentation - docs.luxonis.com - Operational

100% - uptime
Dec 1818 · 100.0%Jan 1819 · 100.0%Feb · 100.0%
Dec 1818
Jan 1819
Feb 1819

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Dec 1818 · 100.0%Jan 1819 · 100.0%Feb · 100.0%
Dec 1818
Jan 1819
Feb 1819

Models - Operational

100% - uptime
Dec 1818 · 100.0%Jan 1819 · 100.0%Feb · 100.0%
Dec 1818
Jan 1819
Feb 1819
Operational

API - Operational

100% - uptime
Dec 1818 · 100.0%Jan 1819 · 100.0%Feb · 100.0%
Dec 1818
Jan 1819
Feb 1819

Device Data Receiver - Operational

100% - uptime
Dec 1818 · 100.0%Jan 1819 · 100.0%Feb · 100.0%
Dec 1818
Jan 1819
Feb 1819

Remote Connection - Operational

100% - uptime
Dec 1818 · 100.0%Jan 1819 · 100.0%Feb · 100.0%
Dec 1818
Jan 1819
Feb 1819

Over The Air Updates - Operational

100% - uptime
Dec 1818 · 100.0%Jan 1819 · 100.0%Feb · 100.0%
Dec 1818
Jan 1819
Feb 1819

OAK - Setup - Operational

100% - uptime
Dec 1818 · 100.0%Jan 1819 · 100.0%Feb · 100.0%
Dec 1818
Jan 1819
Feb 1819

Notice history

Feb 1819

No notices reported this month

Jan 1819

No notices reported this month

Dec 1818

No notices reported this month

Dec 1818 to Feb 1819

Next