Luxonis - Notice history

Website - Operational

100% - uptime
Dec 1823 · 100.0%Jan 1824 · 100.0%Feb · 100.0%
Dec 1823
Jan 1824
Feb 1824

Documentation - docs.luxonis.com - Operational

100% - uptime
Dec 1823 · 100.0%Jan 1824 · 100.0%Feb · 100.0%
Dec 1823
Jan 1824
Feb 1824

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Dec 1823 · 100.0%Jan 1824 · 100.0%Feb · 100.0%
Dec 1823
Jan 1824
Feb 1824

Models - Operational

100% - uptime
Dec 1823 · 100.0%Jan 1824 · 100.0%Feb · 100.0%
Dec 1823
Jan 1824
Feb 1824
Operational

API - Operational

100% - uptime
Dec 1823 · 100.0%Jan 1824 · 100.0%Feb · 100.0%
Dec 1823
Jan 1824
Feb 1824

Device Data Receiver - Operational

100% - uptime
Dec 1823 · 100.0%Jan 1824 · 100.0%Feb · 100.0%
Dec 1823
Jan 1824
Feb 1824

Remote Connection - Operational

100% - uptime
Dec 1823 · 100.0%Jan 1824 · 100.0%Feb · 100.0%
Dec 1823
Jan 1824
Feb 1824

Over The Air Updates - Operational

100% - uptime
Dec 1823 · 100.0%Jan 1824 · 100.0%Feb · 100.0%
Dec 1823
Jan 1824
Feb 1824

OAK - Setup - Operational

100% - uptime
Dec 1823 · 100.0%Jan 1824 · 100.0%Feb · 100.0%
Dec 1823
Jan 1824
Feb 1824

Notice history

Feb 1824

No notices reported this month

Jan 1824

No notices reported this month

Dec 1823

No notices reported this month

Dec 1823 to Feb 1824

Next