Luxonis - Notice history

Website - Operational

100% - uptime
Dec 1825 · 100.0%Jan 1826 · 100.0%Feb · 100.0%
Dec 1825
Jan 1826
Feb 1826

Documentation - docs.luxonis.com - Operational

100% - uptime
Dec 1825 · 100.0%Jan 1826 · 100.0%Feb · 100.0%
Dec 1825
Jan 1826
Feb 1826

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Dec 1825 · 100.0%Jan 1826 · 100.0%Feb · 100.0%
Dec 1825
Jan 1826
Feb 1826

Models - Operational

100% - uptime
Dec 1825 · 100.0%Jan 1826 · 100.0%Feb · 100.0%
Dec 1825
Jan 1826
Feb 1826
Operational

API - Operational

100% - uptime
Dec 1825 · 100.0%Jan 1826 · 100.0%Feb · 100.0%
Dec 1825
Jan 1826
Feb 1826

Device Data Receiver - Operational

100% - uptime
Dec 1825 · 100.0%Jan 1826 · 100.0%Feb · 100.0%
Dec 1825
Jan 1826
Feb 1826

Remote Connection - Operational

100% - uptime
Dec 1825 · 100.0%Jan 1826 · 100.0%Feb · 100.0%
Dec 1825
Jan 1826
Feb 1826

Over The Air Updates - Operational

100% - uptime
Dec 1825 · 100.0%Jan 1826 · 100.0%Feb · 100.0%
Dec 1825
Jan 1826
Feb 1826

OAK - Setup - Operational

100% - uptime
Dec 1825 · 100.0%Jan 1826 · 100.0%Feb · 100.0%
Dec 1825
Jan 1826
Feb 1826

Notice history

Feb 1826

No notices reported this month

Jan 1826

No notices reported this month

Dec 1825

No notices reported this month

Dec 1825 to Feb 1826

Next