Luxonis - Notice history

Website - Operational

100% - uptime
Nov 1827 · 100.0%Dec · 100.0%Jan 1828 · 100.0%
Nov 1827
Dec 1827
Jan 1828

Documentation - docs.luxonis.com - Operational

100% - uptime
Nov 1827 · 100.0%Dec · 100.0%Jan 1828 · 100.0%
Nov 1827
Dec 1827
Jan 1828

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Nov 1827 · 100.0%Dec · 100.0%Jan 1828 · 100.0%
Nov 1827
Dec 1827
Jan 1828

Models - Operational

100% - uptime
Nov 1827 · 100.0%Dec · 100.0%Jan 1828 · 100.0%
Nov 1827
Dec 1827
Jan 1828
Operational

API - Operational

100% - uptime
Nov 1827 · 100.0%Dec · 100.0%Jan 1828 · 100.0%
Nov 1827
Dec 1827
Jan 1828

Device Data Receiver - Operational

100% - uptime
Nov 1827 · 100.0%Dec · 100.0%Jan 1828 · 100.0%
Nov 1827
Dec 1827
Jan 1828

Remote Connection - Operational

100% - uptime
Nov 1827 · 100.0%Dec · 100.0%Jan 1828 · 100.0%
Nov 1827
Dec 1827
Jan 1828

Over The Air Updates - Operational

100% - uptime
Nov 1827 · 100.0%Dec · 100.0%Jan 1828 · 100.0%
Nov 1827
Dec 1827
Jan 1828

OAK - Setup - Operational

100% - uptime
Nov 1827 · 100.0%Dec · 100.0%Jan 1828 · 100.0%
Nov 1827
Dec 1827
Jan 1828

Notice history

Jan 1828

No notices reported this month

Dec 1827

No notices reported this month

Nov 1827

No notices reported this month

Nov 1827 to Jan 1828

Next