Luxonis - Notice history

Website - Operational

100% - uptime
Nov 1832 · 100.0%Dec · 100.0%Jan 1833 · 100.0%
Nov 1832
Dec 1832
Jan 1833

Documentation - docs.luxonis.com - Operational

100% - uptime
Nov 1832 · 100.0%Dec · 100.0%Jan 1833 · 100.0%
Nov 1832
Dec 1832
Jan 1833

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Nov 1832 · 100.0%Dec · 100.0%Jan 1833 · 100.0%
Nov 1832
Dec 1832
Jan 1833

Models - Operational

100% - uptime
Nov 1832 · 100.0%Dec · 100.0%Jan 1833 · 100.0%
Nov 1832
Dec 1832
Jan 1833
Operational

API - Operational

100% - uptime
Nov 1832 · 100.0%Dec · 100.0%Jan 1833 · 100.0%
Nov 1832
Dec 1832
Jan 1833

Device Data Receiver - Operational

100% - uptime
Nov 1832 · 100.0%Dec · 100.0%Jan 1833 · 100.0%
Nov 1832
Dec 1832
Jan 1833

Remote Connection - Operational

100% - uptime
Nov 1832 · 100.0%Dec · 100.0%Jan 1833 · 100.0%
Nov 1832
Dec 1832
Jan 1833

Over The Air Updates - Operational

100% - uptime
Nov 1832 · 100.0%Dec · 100.0%Jan 1833 · 100.0%
Nov 1832
Dec 1832
Jan 1833

OAK - Setup - Operational

100% - uptime
Nov 1832 · 100.0%Dec · 100.0%Jan 1833 · 100.0%
Nov 1832
Dec 1832
Jan 1833

Notice history

Jan 1833

No notices reported this month

Dec 1832

No notices reported this month

Nov 1832

No notices reported this month

Nov 1832 to Jan 1833

Next