Luxonis - Notice history

Website - Operational

100% - uptime
Nov 1834 · 100.0%Dec · 100.0%Jan 1835 · 100.0%
Nov 1834
Dec 1834
Jan 1835

Documentation - docs.luxonis.com - Operational

100% - uptime
Nov 1834 · 100.0%Dec · 100.0%Jan 1835 · 100.0%
Nov 1834
Dec 1834
Jan 1835

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Nov 1834 · 100.0%Dec · 100.0%Jan 1835 · 100.0%
Nov 1834
Dec 1834
Jan 1835

Models - Operational

100% - uptime
Nov 1834 · 100.0%Dec · 100.0%Jan 1835 · 100.0%
Nov 1834
Dec 1834
Jan 1835
Operational

API - Operational

100% - uptime
Nov 1834 · 100.0%Dec · 100.0%Jan 1835 · 100.0%
Nov 1834
Dec 1834
Jan 1835

Device Data Receiver - Operational

100% - uptime
Nov 1834 · 100.0%Dec · 100.0%Jan 1835 · 100.0%
Nov 1834
Dec 1834
Jan 1835

Remote Connection - Operational

100% - uptime
Nov 1834 · 100.0%Dec · 100.0%Jan 1835 · 100.0%
Nov 1834
Dec 1834
Jan 1835

Over The Air Updates - Operational

100% - uptime
Nov 1834 · 100.0%Dec · 100.0%Jan 1835 · 100.0%
Nov 1834
Dec 1834
Jan 1835

OAK - Setup - Operational

100% - uptime
Nov 1834 · 100.0%Dec · 100.0%Jan 1835 · 100.0%
Nov 1834
Dec 1834
Jan 1835

Notice history

Jan 1835

No notices reported this month

Dec 1834

No notices reported this month

Nov 1834

No notices reported this month

Nov 1834 to Jan 1835

Next