Luxonis - Notice history

Website - Operational

100% - uptime
Nov 1836 · 100.0%Dec · 100.0%Jan 1837 · 100.0%
Nov 1836
Dec 1836
Jan 1837

Documentation - docs.luxonis.com - Operational

100% - uptime
Nov 1836 · 100.0%Dec · 100.0%Jan 1837 · 100.0%
Nov 1836
Dec 1836
Jan 1837

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Nov 1836 · 100.0%Dec · 100.0%Jan 1837 · 100.0%
Nov 1836
Dec 1836
Jan 1837

Models - Operational

100% - uptime
Nov 1836 · 100.0%Dec · 100.0%Jan 1837 · 100.0%
Nov 1836
Dec 1836
Jan 1837
Operational

API - Operational

100% - uptime
Nov 1836 · 100.0%Dec · 100.0%Jan 1837 · 100.0%
Nov 1836
Dec 1836
Jan 1837

Device Data Receiver - Operational

100% - uptime
Nov 1836 · 100.0%Dec · 100.0%Jan 1837 · 100.0%
Nov 1836
Dec 1836
Jan 1837

Remote Connection - Operational

100% - uptime
Nov 1836 · 100.0%Dec · 100.0%Jan 1837 · 100.0%
Nov 1836
Dec 1836
Jan 1837

Over The Air Updates - Operational

100% - uptime
Nov 1836 · 100.0%Dec · 100.0%Jan 1837 · 100.0%
Nov 1836
Dec 1836
Jan 1837

OAK - Setup - Operational

100% - uptime
Nov 1836 · 100.0%Dec · 100.0%Jan 1837 · 100.0%
Nov 1836
Dec 1836
Jan 1837

Notice history

Jan 1837

No notices reported this month

Dec 1836

No notices reported this month

Nov 1836

No notices reported this month

Nov 1836 to Jan 1837

Next