Luxonis - Notice history

Website - Operational

100% - uptime
Nov 1837 · 100.0%Dec · 100.0%Jan 1838 · 100.0%
Nov 1837
Dec 1837
Jan 1838

Documentation - docs.luxonis.com - Operational

100% - uptime
Nov 1837 · 100.0%Dec · 100.0%Jan 1838 · 100.0%
Nov 1837
Dec 1837
Jan 1838

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Nov 1837 · 100.0%Dec · 100.0%Jan 1838 · 100.0%
Nov 1837
Dec 1837
Jan 1838

Models - Operational

100% - uptime
Nov 1837 · 100.0%Dec · 100.0%Jan 1838 · 100.0%
Nov 1837
Dec 1837
Jan 1838
Operational

API - Operational

100% - uptime
Nov 1837 · 100.0%Dec · 100.0%Jan 1838 · 100.0%
Nov 1837
Dec 1837
Jan 1838

Device Data Receiver - Operational

100% - uptime
Nov 1837 · 100.0%Dec · 100.0%Jan 1838 · 100.0%
Nov 1837
Dec 1837
Jan 1838

Remote Connection - Operational

100% - uptime
Nov 1837 · 100.0%Dec · 100.0%Jan 1838 · 100.0%
Nov 1837
Dec 1837
Jan 1838

Over The Air Updates - Operational

100% - uptime
Nov 1837 · 100.0%Dec · 100.0%Jan 1838 · 100.0%
Nov 1837
Dec 1837
Jan 1838

OAK - Setup - Operational

100% - uptime
Nov 1837 · 100.0%Dec · 100.0%Jan 1838 · 100.0%
Nov 1837
Dec 1837
Jan 1838

Notice history

Jan 1838

No notices reported this month

Dec 1837

No notices reported this month

Nov 1837

No notices reported this month

Nov 1837 to Jan 1838

Next