Luxonis - Notice history

Website - Operational

100% - uptime
Nov 1843 · 100.0%Dec · 100.0%Jan 1844 · 100.0%
Nov 1843
Dec 1843
Jan 1844

Documentation - docs.luxonis.com - Operational

100% - uptime
Nov 1843 · 100.0%Dec · 100.0%Jan 1844 · 100.0%
Nov 1843
Dec 1843
Jan 1844

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Nov 1843 · 100.0%Dec · 100.0%Jan 1844 · 100.0%
Nov 1843
Dec 1843
Jan 1844

Models - Operational

100% - uptime
Nov 1843 · 100.0%Dec · 100.0%Jan 1844 · 100.0%
Nov 1843
Dec 1843
Jan 1844
Operational

API - Operational

100% - uptime
Nov 1843 · 100.0%Dec · 100.0%Jan 1844 · 100.0%
Nov 1843
Dec 1843
Jan 1844

Device Data Receiver - Operational

100% - uptime
Nov 1843 · 100.0%Dec · 100.0%Jan 1844 · 100.0%
Nov 1843
Dec 1843
Jan 1844

Remote Connection - Operational

100% - uptime
Nov 1843 · 100.0%Dec · 100.0%Jan 1844 · 100.0%
Nov 1843
Dec 1843
Jan 1844

Over The Air Updates - Operational

100% - uptime
Nov 1843 · 100.0%Dec · 100.0%Jan 1844 · 100.0%
Nov 1843
Dec 1843
Jan 1844

OAK - Setup - Operational

100% - uptime
Nov 1843 · 100.0%Dec · 100.0%Jan 1844 · 100.0%
Nov 1843
Dec 1843
Jan 1844

Notice history

Jan 1844

No notices reported this month

Dec 1843

No notices reported this month

Nov 1843

No notices reported this month

Nov 1843 to Jan 1844

Next