Luxonis - Notice history

Website - Operational

100% - uptime
Nov 1844 · 100.0%Dec · 100.0%Jan 1845 · 100.0%
Nov 1844
Dec 1844
Jan 1845

Documentation - docs.luxonis.com - Operational

100% - uptime
Nov 1844 · 100.0%Dec · 100.0%Jan 1845 · 100.0%
Nov 1844
Dec 1844
Jan 1845

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Nov 1844 · 100.0%Dec · 100.0%Jan 1845 · 100.0%
Nov 1844
Dec 1844
Jan 1845

Models - Operational

100% - uptime
Nov 1844 · 100.0%Dec · 100.0%Jan 1845 · 100.0%
Nov 1844
Dec 1844
Jan 1845
Operational

API - Operational

100% - uptime
Nov 1844 · 100.0%Dec · 100.0%Jan 1845 · 100.0%
Nov 1844
Dec 1844
Jan 1845

Device Data Receiver - Operational

100% - uptime
Nov 1844 · 100.0%Dec · 100.0%Jan 1845 · 100.0%
Nov 1844
Dec 1844
Jan 1845

Remote Connection - Operational

100% - uptime
Nov 1844 · 100.0%Dec · 100.0%Jan 1845 · 100.0%
Nov 1844
Dec 1844
Jan 1845

Over The Air Updates - Operational

100% - uptime
Nov 1844 · 100.0%Dec · 100.0%Jan 1845 · 100.0%
Nov 1844
Dec 1844
Jan 1845

OAK - Setup - Operational

100% - uptime
Nov 1844 · 100.0%Dec · 100.0%Jan 1845 · 100.0%
Nov 1844
Dec 1844
Jan 1845

Notice history

Jan 1845

No notices reported this month

Dec 1844

No notices reported this month

Nov 1844

No notices reported this month

Nov 1844 to Jan 1845

Next