Luxonis - Notice history

Website - Operational

100% - uptime
Nov 1846 · 100.0%Dec · 100.0%Jan 1847 · 100.0%
Nov 1846
Dec 1846
Jan 1847

Documentation - docs.luxonis.com - Operational

100% - uptime
Nov 1846 · 100.0%Dec · 100.0%Jan 1847 · 100.0%
Nov 1846
Dec 1846
Jan 1847

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Nov 1846 · 100.0%Dec · 100.0%Jan 1847 · 100.0%
Nov 1846
Dec 1846
Jan 1847

Models - Operational

100% - uptime
Nov 1846 · 100.0%Dec · 100.0%Jan 1847 · 100.0%
Nov 1846
Dec 1846
Jan 1847
Operational

API - Operational

100% - uptime
Nov 1846 · 100.0%Dec · 100.0%Jan 1847 · 100.0%
Nov 1846
Dec 1846
Jan 1847

Device Data Receiver - Operational

100% - uptime
Nov 1846 · 100.0%Dec · 100.0%Jan 1847 · 100.0%
Nov 1846
Dec 1846
Jan 1847

Remote Connection - Operational

100% - uptime
Nov 1846 · 100.0%Dec · 100.0%Jan 1847 · 100.0%
Nov 1846
Dec 1846
Jan 1847

Over The Air Updates - Operational

100% - uptime
Nov 1846 · 100.0%Dec · 100.0%Jan 1847 · 100.0%
Nov 1846
Dec 1846
Jan 1847

OAK - Setup - Operational

100% - uptime
Nov 1846 · 100.0%Dec · 100.0%Jan 1847 · 100.0%
Nov 1846
Dec 1846
Jan 1847

Notice history

Jan 1847

No notices reported this month

Dec 1846

No notices reported this month

Nov 1846

No notices reported this month

Nov 1846 to Jan 1847

Next