Luxonis - Notice history

Website - Operational

100% - uptime
Nov 1849 · 100.0%Dec · 100.0%Jan 1850 · 100.0%
Nov 1849
Dec 1849
Jan 1850

Documentation - docs.luxonis.com - Operational

100% - uptime
Nov 1849 · 100.0%Dec · 100.0%Jan 1850 · 100.0%
Nov 1849
Dec 1849
Jan 1850

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Nov 1849 · 100.0%Dec · 100.0%Jan 1850 · 100.0%
Nov 1849
Dec 1849
Jan 1850

Models - Operational

100% - uptime
Nov 1849 · 100.0%Dec · 100.0%Jan 1850 · 100.0%
Nov 1849
Dec 1849
Jan 1850
Operational

API - Operational

100% - uptime
Nov 1849 · 100.0%Dec · 100.0%Jan 1850 · 100.0%
Nov 1849
Dec 1849
Jan 1850

Device Data Receiver - Operational

100% - uptime
Nov 1849 · 100.0%Dec · 100.0%Jan 1850 · 100.0%
Nov 1849
Dec 1849
Jan 1850

Remote Connection - Operational

100% - uptime
Nov 1849 · 100.0%Dec · 100.0%Jan 1850 · 100.0%
Nov 1849
Dec 1849
Jan 1850

Over The Air Updates - Operational

100% - uptime
Nov 1849 · 100.0%Dec · 100.0%Jan 1850 · 100.0%
Nov 1849
Dec 1849
Jan 1850

OAK - Setup - Operational

100% - uptime
Nov 1849 · 100.0%Dec · 100.0%Jan 1850 · 100.0%
Nov 1849
Dec 1849
Jan 1850

Notice history

Jan 1850

No notices reported this month

Dec 1849

No notices reported this month

Nov 1849

No notices reported this month

Nov 1849 to Jan 1850

Next