Luxonis - Notice history

Website - Operational

100% - uptime
Nov 1853 · 100.0%Dec · 100.0%Jan 1854 · 100.0%
Nov 1853
Dec 1853
Jan 1854

Documentation - docs.luxonis.com - Operational

100% - uptime
Nov 1853 · 100.0%Dec · 100.0%Jan 1854 · 100.0%
Nov 1853
Dec 1853
Jan 1854

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Nov 1853 · 100.0%Dec · 100.0%Jan 1854 · 100.0%
Nov 1853
Dec 1853
Jan 1854

Models - Operational

100% - uptime
Nov 1853 · 100.0%Dec · 100.0%Jan 1854 · 100.0%
Nov 1853
Dec 1853
Jan 1854
Operational

API - Operational

100% - uptime
Nov 1853 · 100.0%Dec · 100.0%Jan 1854 · 100.0%
Nov 1853
Dec 1853
Jan 1854

Device Data Receiver - Operational

100% - uptime
Nov 1853 · 100.0%Dec · 100.0%Jan 1854 · 100.0%
Nov 1853
Dec 1853
Jan 1854

Remote Connection - Operational

100% - uptime
Nov 1853 · 100.0%Dec · 100.0%Jan 1854 · 100.0%
Nov 1853
Dec 1853
Jan 1854

Over The Air Updates - Operational

100% - uptime
Nov 1853 · 100.0%Dec · 100.0%Jan 1854 · 100.0%
Nov 1853
Dec 1853
Jan 1854

OAK - Setup - Operational

100% - uptime
Nov 1853 · 100.0%Dec · 100.0%Jan 1854 · 100.0%
Nov 1853
Dec 1853
Jan 1854

Notice history

Jan 1854

No notices reported this month

Dec 1853

No notices reported this month

Nov 1853

No notices reported this month

Nov 1853 to Jan 1854

Next