Luxonis - Notice history

Website - Operational

100% - uptime
Nov 1856 · 100.0%Dec · 100.0%Jan 1857 · 100.0%
Nov 1856
Dec 1856
Jan 1857

Documentation - docs.luxonis.com - Operational

100% - uptime
Nov 1856 · 100.0%Dec · 100.0%Jan 1857 · 100.0%
Nov 1856
Dec 1856
Jan 1857

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Nov 1856 · 100.0%Dec · 100.0%Jan 1857 · 100.0%
Nov 1856
Dec 1856
Jan 1857

Models - Operational

100% - uptime
Nov 1856 · 100.0%Dec · 100.0%Jan 1857 · 100.0%
Nov 1856
Dec 1856
Jan 1857
Operational

API - Operational

100% - uptime
Nov 1856 · 100.0%Dec · 100.0%Jan 1857 · 100.0%
Nov 1856
Dec 1856
Jan 1857

Device Data Receiver - Operational

100% - uptime
Nov 1856 · 100.0%Dec · 100.0%Jan 1857 · 100.0%
Nov 1856
Dec 1856
Jan 1857

Remote Connection - Operational

100% - uptime
Nov 1856 · 100.0%Dec · 100.0%Jan 1857 · 100.0%
Nov 1856
Dec 1856
Jan 1857

Over The Air Updates - Operational

100% - uptime
Nov 1856 · 100.0%Dec · 100.0%Jan 1857 · 100.0%
Nov 1856
Dec 1856
Jan 1857

OAK - Setup - Operational

100% - uptime
Nov 1856 · 100.0%Dec · 100.0%Jan 1857 · 100.0%
Nov 1856
Dec 1856
Jan 1857

Notice history

Jan 1857

No notices reported this month

Dec 1856

No notices reported this month

Nov 1856

No notices reported this month

Nov 1856 to Jan 1857

Next