Luxonis - Notice history

Website - Operational

100% - uptime
Nov 1858 · 100.0%Dec · 100.0%Jan 1859 · 100.0%
Nov 1858
Dec 1858
Jan 1859

Documentation - docs.luxonis.com - Operational

100% - uptime
Nov 1858 · 100.0%Dec · 100.0%Jan 1859 · 100.0%
Nov 1858
Dec 1858
Jan 1859

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Nov 1858 · 100.0%Dec · 100.0%Jan 1859 · 100.0%
Nov 1858
Dec 1858
Jan 1859

Models - Operational

100% - uptime
Nov 1858 · 100.0%Dec · 100.0%Jan 1859 · 100.0%
Nov 1858
Dec 1858
Jan 1859
Operational

API - Operational

100% - uptime
Nov 1858 · 100.0%Dec · 100.0%Jan 1859 · 100.0%
Nov 1858
Dec 1858
Jan 1859

Device Data Receiver - Operational

100% - uptime
Nov 1858 · 100.0%Dec · 100.0%Jan 1859 · 100.0%
Nov 1858
Dec 1858
Jan 1859

Remote Connection - Operational

100% - uptime
Nov 1858 · 100.0%Dec · 100.0%Jan 1859 · 100.0%
Nov 1858
Dec 1858
Jan 1859

Over The Air Updates - Operational

100% - uptime
Nov 1858 · 100.0%Dec · 100.0%Jan 1859 · 100.0%
Nov 1858
Dec 1858
Jan 1859

OAK - Setup - Operational

100% - uptime
Nov 1858 · 100.0%Dec · 100.0%Jan 1859 · 100.0%
Nov 1858
Dec 1858
Jan 1859

Notice history

Jan 1859

No notices reported this month

Dec 1858

No notices reported this month

Nov 1858

No notices reported this month

Nov 1858 to Jan 1859

Next