Luxonis - Notice history

Website - Operational

100% - uptime
Nov 1861 · 100.0%Dec · 100.0%Jan 1862 · 100.0%
Nov 1861
Dec 1861
Jan 1862

Documentation - docs.luxonis.com - Operational

100% - uptime
Nov 1861 · 100.0%Dec · 100.0%Jan 1862 · 100.0%
Nov 1861
Dec 1861
Jan 1862

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Nov 1861 · 100.0%Dec · 100.0%Jan 1862 · 100.0%
Nov 1861
Dec 1861
Jan 1862

Models - Operational

100% - uptime
Nov 1861 · 100.0%Dec · 100.0%Jan 1862 · 100.0%
Nov 1861
Dec 1861
Jan 1862
Operational

API - Operational

100% - uptime
Nov 1861 · 100.0%Dec · 100.0%Jan 1862 · 100.0%
Nov 1861
Dec 1861
Jan 1862

Device Data Receiver - Operational

100% - uptime
Nov 1861 · 100.0%Dec · 100.0%Jan 1862 · 100.0%
Nov 1861
Dec 1861
Jan 1862

Remote Connection - Operational

100% - uptime
Nov 1861 · 100.0%Dec · 100.0%Jan 1862 · 100.0%
Nov 1861
Dec 1861
Jan 1862

Over The Air Updates - Operational

100% - uptime
Nov 1861 · 100.0%Dec · 100.0%Jan 1862 · 100.0%
Nov 1861
Dec 1861
Jan 1862

OAK - Setup - Operational

100% - uptime
Nov 1861 · 100.0%Dec · 100.0%Jan 1862 · 100.0%
Nov 1861
Dec 1861
Jan 1862

Notice history

Jan 1862

No notices reported this month

Dec 1861

No notices reported this month

Nov 1861

No notices reported this month

Nov 1861 to Jan 1862

Next