Luxonis - Notice history

Website - Operational

100% - uptime
Nov 1866 · 100.0%Dec · 100.0%Jan 1867 · 100.0%
Nov 1866
Dec 1866
Jan 1867

Documentation - docs.luxonis.com - Operational

100% - uptime
Nov 1866 · 100.0%Dec · 100.0%Jan 1867 · 100.0%
Nov 1866
Dec 1866
Jan 1867

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Nov 1866 · 100.0%Dec · 100.0%Jan 1867 · 100.0%
Nov 1866
Dec 1866
Jan 1867

Models - Operational

100% - uptime
Nov 1866 · 100.0%Dec · 100.0%Jan 1867 · 100.0%
Nov 1866
Dec 1866
Jan 1867
Operational

API - Operational

100% - uptime
Nov 1866 · 100.0%Dec · 100.0%Jan 1867 · 100.0%
Nov 1866
Dec 1866
Jan 1867

Device Data Receiver - Operational

100% - uptime
Nov 1866 · 100.0%Dec · 100.0%Jan 1867 · 100.0%
Nov 1866
Dec 1866
Jan 1867

Remote Connection - Operational

100% - uptime
Nov 1866 · 100.0%Dec · 100.0%Jan 1867 · 100.0%
Nov 1866
Dec 1866
Jan 1867

Over The Air Updates - Operational

100% - uptime
Nov 1866 · 100.0%Dec · 100.0%Jan 1867 · 100.0%
Nov 1866
Dec 1866
Jan 1867

OAK - Setup - Operational

100% - uptime
Nov 1866 · 100.0%Dec · 100.0%Jan 1867 · 100.0%
Nov 1866
Dec 1866
Jan 1867

Notice history

Jan 1867

No notices reported this month

Dec 1866

No notices reported this month

Nov 1866

No notices reported this month

Nov 1866 to Jan 1867

Next