Luxonis - Notice history

Website - Operational

100% - uptime
Nov 1867 · 100.0%Dec · 100.0%Jan 1868 · 100.0%
Nov 1867
Dec 1867
Jan 1868

Documentation - docs.luxonis.com - Operational

100% - uptime
Nov 1867 · 100.0%Dec · 100.0%Jan 1868 · 100.0%
Nov 1867
Dec 1867
Jan 1868

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Nov 1867 · 100.0%Dec · 100.0%Jan 1868 · 100.0%
Nov 1867
Dec 1867
Jan 1868

Models - Operational

100% - uptime
Nov 1867 · 100.0%Dec · 100.0%Jan 1868 · 100.0%
Nov 1867
Dec 1867
Jan 1868
Operational

API - Operational

100% - uptime
Nov 1867 · 100.0%Dec · 100.0%Jan 1868 · 100.0%
Nov 1867
Dec 1867
Jan 1868

Device Data Receiver - Operational

100% - uptime
Nov 1867 · 100.0%Dec · 100.0%Jan 1868 · 100.0%
Nov 1867
Dec 1867
Jan 1868

Remote Connection - Operational

100% - uptime
Nov 1867 · 100.0%Dec · 100.0%Jan 1868 · 100.0%
Nov 1867
Dec 1867
Jan 1868

Over The Air Updates - Operational

100% - uptime
Nov 1867 · 100.0%Dec · 100.0%Jan 1868 · 100.0%
Nov 1867
Dec 1867
Jan 1868

OAK - Setup - Operational

100% - uptime
Nov 1867 · 100.0%Dec · 100.0%Jan 1868 · 100.0%
Nov 1867
Dec 1867
Jan 1868

Notice history

Jan 1868

No notices reported this month

Dec 1867

No notices reported this month

Nov 1867

No notices reported this month

Nov 1867 to Jan 1868

Next