Luxonis - Notice history

Website - Operational

100% - uptime
Nov 1868 · 100.0%Dec · 100.0%Jan 1869 · 100.0%
Nov 1868
Dec 1868
Jan 1869

Documentation - docs.luxonis.com - Operational

100% - uptime
Nov 1868 · 100.0%Dec · 100.0%Jan 1869 · 100.0%
Nov 1868
Dec 1868
Jan 1869

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Nov 1868 · 100.0%Dec · 100.0%Jan 1869 · 100.0%
Nov 1868
Dec 1868
Jan 1869

Models - Operational

100% - uptime
Nov 1868 · 100.0%Dec · 100.0%Jan 1869 · 100.0%
Nov 1868
Dec 1868
Jan 1869
Operational

API - Operational

100% - uptime
Nov 1868 · 100.0%Dec · 100.0%Jan 1869 · 100.0%
Nov 1868
Dec 1868
Jan 1869

Device Data Receiver - Operational

100% - uptime
Nov 1868 · 100.0%Dec · 100.0%Jan 1869 · 100.0%
Nov 1868
Dec 1868
Jan 1869

Remote Connection - Operational

100% - uptime
Nov 1868 · 100.0%Dec · 100.0%Jan 1869 · 100.0%
Nov 1868
Dec 1868
Jan 1869

Over The Air Updates - Operational

100% - uptime
Nov 1868 · 100.0%Dec · 100.0%Jan 1869 · 100.0%
Nov 1868
Dec 1868
Jan 1869

OAK - Setup - Operational

100% - uptime
Nov 1868 · 100.0%Dec · 100.0%Jan 1869 · 100.0%
Nov 1868
Dec 1868
Jan 1869

Notice history

Jan 1869

No notices reported this month

Dec 1868

No notices reported this month

Nov 1868

No notices reported this month

Nov 1868 to Jan 1869

Next