Luxonis - Notice history

Website - Operational

100% - uptime
Nov 1870 · 100.0%Dec · 100.0%Jan 1871 · 100.0%
Nov 1870
Dec 1870
Jan 1871

Documentation - docs.luxonis.com - Operational

100% - uptime
Nov 1870 · 100.0%Dec · 100.0%Jan 1871 · 100.0%
Nov 1870
Dec 1870
Jan 1871

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Nov 1870 · 100.0%Dec · 100.0%Jan 1871 · 100.0%
Nov 1870
Dec 1870
Jan 1871

Models - Operational

100% - uptime
Nov 1870 · 100.0%Dec · 100.0%Jan 1871 · 100.0%
Nov 1870
Dec 1870
Jan 1871
Operational

API - Operational

100% - uptime
Nov 1870 · 100.0%Dec · 100.0%Jan 1871 · 100.0%
Nov 1870
Dec 1870
Jan 1871

Device Data Receiver - Operational

100% - uptime
Nov 1870 · 100.0%Dec · 100.0%Jan 1871 · 100.0%
Nov 1870
Dec 1870
Jan 1871

Remote Connection - Operational

100% - uptime
Nov 1870 · 100.0%Dec · 100.0%Jan 1871 · 100.0%
Nov 1870
Dec 1870
Jan 1871

Over The Air Updates - Operational

100% - uptime
Nov 1870 · 100.0%Dec · 100.0%Jan 1871 · 100.0%
Nov 1870
Dec 1870
Jan 1871

OAK - Setup - Operational

100% - uptime
Nov 1870 · 100.0%Dec · 100.0%Jan 1871 · 100.0%
Nov 1870
Dec 1870
Jan 1871

Notice history

Jan 1871

No notices reported this month

Dec 1870

No notices reported this month

Nov 1870

No notices reported this month

Nov 1870 to Jan 1871

Next