Luxonis - Notice history

Website - Operational

100% - uptime
Nov 1876 · 100.0%Dec · 100.0%Jan 1877 · 100.0%
Nov 1876
Dec 1876
Jan 1877

Documentation - docs.luxonis.com - Operational

100% - uptime
Nov 1876 · 100.0%Dec · 100.0%Jan 1877 · 100.0%
Nov 1876
Dec 1876
Jan 1877

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Nov 1876 · 100.0%Dec · 100.0%Jan 1877 · 100.0%
Nov 1876
Dec 1876
Jan 1877

Models - Operational

100% - uptime
Nov 1876 · 100.0%Dec · 100.0%Jan 1877 · 100.0%
Nov 1876
Dec 1876
Jan 1877
Operational

API - Operational

100% - uptime
Nov 1876 · 100.0%Dec · 100.0%Jan 1877 · 100.0%
Nov 1876
Dec 1876
Jan 1877

Device Data Receiver - Operational

100% - uptime
Nov 1876 · 100.0%Dec · 100.0%Jan 1877 · 100.0%
Nov 1876
Dec 1876
Jan 1877

Remote Connection - Operational

100% - uptime
Nov 1876 · 100.0%Dec · 100.0%Jan 1877 · 100.0%
Nov 1876
Dec 1876
Jan 1877

Over The Air Updates - Operational

100% - uptime
Nov 1876 · 100.0%Dec · 100.0%Jan 1877 · 100.0%
Nov 1876
Dec 1876
Jan 1877

OAK - Setup - Operational

100% - uptime
Nov 1876 · 100.0%Dec · 100.0%Jan 1877 · 100.0%
Nov 1876
Dec 1876
Jan 1877

Notice history

Jan 1877

No notices reported this month

Dec 1876

No notices reported this month

Nov 1876

No notices reported this month

Nov 1876 to Jan 1877

Next