Luxonis - Notice history

Operational

Website - Operational

100% - uptime
Dec 1878 · 100.0%Jan 1879 · 100.0%Feb · 100.0%
Dec 1878
Jan 1879
Feb 1879

API - Operational

100% - uptime
Dec 1878 · 100.0%Jan 1879 · 100.0%Feb · 100.0%
Dec 1878
Jan 1879
Feb 1879

Device Data Receiver - Operational

100% - uptime
Dec 1878 · 100.0%Jan 1879 · 100.0%Feb · 100.0%
Dec 1878
Jan 1879
Feb 1879

Models - Operational

100% - uptime
Dec 1878 · 100.0%Jan 1879 · 100.0%Feb · 100.0%
Dec 1878
Jan 1879
Feb 1879

Remote Connection - Operational

100% - uptime
Dec 1878 · 100.0%Jan 1879 · 100.0%Feb · 100.0%
Dec 1878
Jan 1879
Feb 1879

Over The Air Updates - Operational

100% - uptime
Dec 1878 · 100.0%Jan 1879 · 100.0%Feb · 100.0%
Dec 1878
Jan 1879
Feb 1879

Documentation - Operational

100% - uptime
Dec 1878 · 100.0%Jan 1879 · 100.0%Feb · 100.0%
Dec 1878
Jan 1879
Feb 1879

Notice history

Feb 1879

No notices reported this month

Jan 1879

No notices reported this month

Dec 1878

No notices reported this month

Dec 1878 to Feb 1879

Next