Luxonis - Notice history

Website - Operational

100% - uptime
Nov 1892 · 100.0%Dec · 100.0%Jan 1893 · 100.0%
Nov 1892
Dec 1892
Jan 1893

Documentation - docs.luxonis.com - Operational

100% - uptime
Nov 1892 · 100.0%Dec · 100.0%Jan 1893 · 100.0%
Nov 1892
Dec 1892
Jan 1893

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Nov 1892 · 100.0%Dec · 100.0%Jan 1893 · 100.0%
Nov 1892
Dec 1892
Jan 1893

Models - Operational

100% - uptime
Nov 1892 · 100.0%Dec · 100.0%Jan 1893 · 100.0%
Nov 1892
Dec 1892
Jan 1893
Operational

API - Operational

100% - uptime
Nov 1892 · 100.0%Dec · 100.0%Jan 1893 · 100.0%
Nov 1892
Dec 1892
Jan 1893

Device Data Receiver - Operational

100% - uptime
Nov 1892 · 100.0%Dec · 100.0%Jan 1893 · 100.0%
Nov 1892
Dec 1892
Jan 1893

Remote Connection - Operational

100% - uptime
Nov 1892 · 100.0%Dec · 100.0%Jan 1893 · 100.0%
Nov 1892
Dec 1892
Jan 1893

Over The Air Updates - Operational

100% - uptime
Nov 1892 · 100.0%Dec · 100.0%Jan 1893 · 100.0%
Nov 1892
Dec 1892
Jan 1893

OAK - Setup - Operational

100% - uptime
Nov 1892 · 100.0%Dec · 100.0%Jan 1893 · 100.0%
Nov 1892
Dec 1892
Jan 1893

Notice history

Jan 1893

No notices reported this month

Dec 1892

No notices reported this month

Nov 1892

No notices reported this month

Nov 1892 to Jan 1893

Next