Luxonis - Notice history

Operational

Website - Operational

100% - uptime
Dec 1893 · 100.0%Jan 1894 · 100.0%Feb · 100.0%
Dec 1893
Jan 1894
Feb 1894

API - Operational

100% - uptime
Dec 1893 · 100.0%Jan 1894 · 100.0%Feb · 100.0%
Dec 1893
Jan 1894
Feb 1894

Device Data Receiver - Operational

100% - uptime
Dec 1893 · 100.0%Jan 1894 · 100.0%Feb · 100.0%
Dec 1893
Jan 1894
Feb 1894

Models - Operational

100% - uptime
Dec 1893 · 100.0%Jan 1894 · 100.0%Feb · 100.0%
Dec 1893
Jan 1894
Feb 1894

Remote Connection - Operational

100% - uptime
Dec 1893 · 100.0%Jan 1894 · 100.0%Feb · 100.0%
Dec 1893
Jan 1894
Feb 1894

Over The Air Updates - Operational

100% - uptime
Dec 1893 · 100.0%Jan 1894 · 100.0%Feb · 100.0%
Dec 1893
Jan 1894
Feb 1894

Documentation - Operational

100% - uptime
Dec 1893 · 100.0%Jan 1894 · 100.0%Feb · 100.0%
Dec 1893
Jan 1894
Feb 1894

Notice history

Feb 1894

No notices reported this month

Jan 1894

No notices reported this month

Dec 1893

No notices reported this month

Dec 1893 to Feb 1894

Next