Luxonis - Notice history

Operational

Website - Operational

100% - uptime
Dec 1903 · 100.0%Jan 1904 · 100.0%Feb · 100.0%
Dec 1903
Jan 1904
Feb 1904

API - Operational

100% - uptime
Dec 1903 · 100.0%Jan 1904 · 100.0%Feb · 100.0%
Dec 1903
Jan 1904
Feb 1904

Device Data Receiver - Operational

100% - uptime
Dec 1903 · 100.0%Jan 1904 · 100.0%Feb · 100.0%
Dec 1903
Jan 1904
Feb 1904

Models - Operational

100% - uptime
Dec 1903 · 100.0%Jan 1904 · 100.0%Feb · 100.0%
Dec 1903
Jan 1904
Feb 1904

Remote Connection - Operational

100% - uptime
Dec 1903 · 100.0%Jan 1904 · 100.0%Feb · 100.0%
Dec 1903
Jan 1904
Feb 1904

Over The Air Updates - Operational

100% - uptime
Dec 1903 · 100.0%Jan 1904 · 100.0%Feb · 100.0%
Dec 1903
Jan 1904
Feb 1904

Documentation - Operational

100% - uptime
Dec 1903 · 100.0%Jan 1904 · 100.0%Feb · 100.0%
Dec 1903
Jan 1904
Feb 1904

Notice history

Feb 1904

No notices reported this month

Jan 1904

No notices reported this month

Dec 1903

No notices reported this month

Dec 1903 to Feb 1904

Next