Luxonis - Notice history

Website - Operational

100% - uptime
Nov 1913 · 100.0%Dec · 100.0%Jan 1914 · 100.0%
Nov 1913
Dec 1913
Jan 1914

Documentation - docs.luxonis.com - Operational

100% - uptime
Nov 1913 · 100.0%Dec · 100.0%Jan 1914 · 100.0%
Nov 1913
Dec 1913
Jan 1914

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Nov 1913 · 100.0%Dec · 100.0%Jan 1914 · 100.0%
Nov 1913
Dec 1913
Jan 1914

Models - Operational

100% - uptime
Nov 1913 · 100.0%Dec · 100.0%Jan 1914 · 100.0%
Nov 1913
Dec 1913
Jan 1914
Operational

API - Operational

100% - uptime
Nov 1913 · 100.0%Dec · 100.0%Jan 1914 · 100.0%
Nov 1913
Dec 1913
Jan 1914

Device Data Receiver - Operational

100% - uptime
Nov 1913 · 100.0%Dec · 100.0%Jan 1914 · 100.0%
Nov 1913
Dec 1913
Jan 1914

Remote Connection - Operational

100% - uptime
Nov 1913 · 100.0%Dec · 100.0%Jan 1914 · 100.0%
Nov 1913
Dec 1913
Jan 1914

Over The Air Updates - Operational

100% - uptime
Nov 1913 · 100.0%Dec · 100.0%Jan 1914 · 100.0%
Nov 1913
Dec 1913
Jan 1914

OAK - Setup - Operational

100% - uptime
Nov 1913 · 100.0%Dec · 100.0%Jan 1914 · 100.0%
Nov 1913
Dec 1913
Jan 1914

Notice history

Jan 1914

No notices reported this month

Dec 1913

No notices reported this month

Nov 1913

No notices reported this month

Nov 1913 to Jan 1914

Next