Luxonis - Notice history

Website - Operational

100% - uptime
Nov 1930 · 100.0%Dec · 100.0%Jan 1931 · 100.0%
Nov 1930
Dec 1930
Jan 1931

Documentation - docs.luxonis.com - Operational

100% - uptime
Nov 1930 · 100.0%Dec · 100.0%Jan 1931 · 100.0%
Nov 1930
Dec 1930
Jan 1931

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Nov 1930 · 100.0%Dec · 100.0%Jan 1931 · 100.0%
Nov 1930
Dec 1930
Jan 1931

Models - Operational

100% - uptime
Nov 1930 · 100.0%Dec · 100.0%Jan 1931 · 100.0%
Nov 1930
Dec 1930
Jan 1931
Operational

API - Operational

100% - uptime
Nov 1930 · 100.0%Dec · 100.0%Jan 1931 · 100.0%
Nov 1930
Dec 1930
Jan 1931

Device Data Receiver - Operational

100% - uptime
Nov 1930 · 100.0%Dec · 100.0%Jan 1931 · 100.0%
Nov 1930
Dec 1930
Jan 1931

Remote Connection - Operational

100% - uptime
Nov 1930 · 100.0%Dec · 100.0%Jan 1931 · 100.0%
Nov 1930
Dec 1930
Jan 1931

Over The Air Updates - Operational

100% - uptime
Nov 1930 · 100.0%Dec · 100.0%Jan 1931 · 100.0%
Nov 1930
Dec 1930
Jan 1931

OAK - Setup - Operational

100% - uptime
Nov 1930 · 100.0%Dec · 100.0%Jan 1931 · 100.0%
Nov 1930
Dec 1930
Jan 1931

Notice history

Jan 1931

No notices reported this month

Dec 1930

No notices reported this month

Nov 1930

No notices reported this month

Nov 1930 to Jan 1931

Next