Luxonis - Notice history

Website - Operational

100% - uptime
Nov 1931 · 100.0%Dec · 100.0%Jan 1932 · 100.0%
Nov 1931
Dec 1931
Jan 1932

Documentation - docs.luxonis.com - Operational

100% - uptime
Nov 1931 · 100.0%Dec · 100.0%Jan 1932 · 100.0%
Nov 1931
Dec 1931
Jan 1932

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Nov 1931 · 100.0%Dec · 100.0%Jan 1932 · 100.0%
Nov 1931
Dec 1931
Jan 1932

Models - Operational

100% - uptime
Nov 1931 · 100.0%Dec · 100.0%Jan 1932 · 100.0%
Nov 1931
Dec 1931
Jan 1932
Operational

API - Operational

100% - uptime
Nov 1931 · 100.0%Dec · 100.0%Jan 1932 · 100.0%
Nov 1931
Dec 1931
Jan 1932

Device Data Receiver - Operational

100% - uptime
Nov 1931 · 100.0%Dec · 100.0%Jan 1932 · 100.0%
Nov 1931
Dec 1931
Jan 1932

Remote Connection - Operational

100% - uptime
Nov 1931 · 100.0%Dec · 100.0%Jan 1932 · 100.0%
Nov 1931
Dec 1931
Jan 1932

Over The Air Updates - Operational

100% - uptime
Nov 1931 · 100.0%Dec · 100.0%Jan 1932 · 100.0%
Nov 1931
Dec 1931
Jan 1932

OAK - Setup - Operational

100% - uptime
Nov 1931 · 100.0%Dec · 100.0%Jan 1932 · 100.0%
Nov 1931
Dec 1931
Jan 1932

Notice history

Jan 1932

No notices reported this month

Dec 1931

No notices reported this month

Nov 1931

No notices reported this month

Nov 1931 to Jan 1932

Next